×

High-speed synchronous motor

MBS482


  • Maximum torque Mmax 240 Nm
  • Maximum speed nmax 4000 rpm
  • Wide range of constant power
  • Integrated cooling system
  • Simplified integration into the machine
Type code
Technical data
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2021-06-16 16:30:19