The compact planetary gearboxes of the GTE series together with our dynamic MSK motors provide high torque in all standard applications. Typical areas of application are simple handling and automation systems with pinion, rack or toothed belt drives. The finely graded sizes and the high power density of the GTE gearboxes allow you to cover almost all performance requirements in these applications. The single-stage or two-stage gearboxes can be supplied with an optional smooth shaft or keyway.
Planetary gearboxes for standard applications
GTE
- Perfect for standard applications
- Low torsional backlash
- Any installation position
- Quiet operation
- Lifetime lubrication