Skip to Content
×
- Self-cooled synchronous linear motors ML3 with iron core for feeding forces of up to 4,500 N
- Liquid-cooled synchronous linear motors MLF with iron core for feeding forces of up to 21,500 N
- Ironless synchronous linear motors MCL up to 1,400 m/min maximum speed
- Maximum forces 120 … 4,500 N
- Nominal speed VN 95 ... 650 m/min
- Compact design with high force density
- High feed system power
- Low cogging force and force ripple
- Maximum force FMax 1,150 … 21,500 N
- Nominal speed VN 150 ... 500 m/min
- Full stainless steel enclosure of secondary components in IP65
- Minimum heat dissipation in the application by water cooling
- Increasing the feed forces using series or parallel circuit
- Maximum force FMax 72 … 3,320 N
- Maximum speed for F max VF Max 0 … 340 m/min
- Excellent synchronization quality, no cogging forces
- Low own weight, high acceleration and dynamics
- Simple integration thanks to various mounting planes