×

Synchronous linear motor

MLF300


  • Maximum force FMax 21500 N
  • Nominal velocity VN 190 m/min
  • Full stainless steel enclosure of secondary components in IP65
  • Minimum heat dissipation in the application by water cooling
  • Increasing the feed forces using series or parallel circuit
Type code
Technical data
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2022-02-07 14:46:44