×
Synchronous servo motors
- With over 50 types, the new MS2N generation covers maximum torques of up to 692 Nm
- Synchronous MSK servo motors with maximum torques of up to 631 Nm
- Pressure-resistant enclosed synchronous MKE servo motors for potentially explosive environments up to 187 Nm
- Ultra-Compact synchronous MSM servo motors up to 7.1 Nm for connection to IndraDrive Cs
- Maximum torque Mmax 692 Nm
- Maximum speed nmax 9,000 rpm
- Increased continuous power due to optional forced ventilation and water cooling
- 4 encoder performance levels
- One-cable connection up to 75m cable length
- Maximum torque Mmax 7.4 ... 266 Nm
- Maximum speed nmax 6,000 ... 9,000 rpm
- ATEX Gr. II, Cat. 3G/3D, PT1000
- Safe single-turn and multi-turn encoders in SIL2/PLd
- With or without holding brake
- Maximum torque MMax 0.95 ... 7.1 Nm
- Maximum speed nMax 4,500 ... 5,000 rpm
- Multi-turn absolute encoder
- Highly dynamic
- High power density
- Maximum torque Mmax 4 ... 187 Nm
- Maximum speed nmax 4,500 ... 9,000 rpm
- Encoder performance: STANDARD or HIGH
- Safe single or multi-turn encoders in SIL2 PLd
- Pressure-resistant encapsulation
- Maximum torque MMax 4 ... 631 Nm
- Maximum speed nMax 3,200 ... 9,000 rpm
- Encoder systems for a wide and diverse range of applications
- High protection type IP65
Subject to change, status 2022-03-04 11:49:27