×

Synchronous servo motors

MS2N


  • Maximum torque Mmax 692 Nm
  • Maximum speed nmax 9,000 rpm
  • Increased continuous power due to optional forced ventilation and water cooling
  • 4 encoder performance levels
  • One-cable connection up to 75m cable length

More torque, higher speeds, the practical single cable connection and an extensive range of options: The new generation of MS2N motors by Rexroth combines high dynamics with compact dimensions and best energy efficiency. Rotors with low and medium inertia are available with optimum mass customization. For intelligent solutions in the Industry 4.0 environment, MS2N motors serve as data sources.

 

  • Maximum torque Mmax 7.4 ... 578 Nm
  • Maximum speed nmax 3,600 ... 9,000 rpm
  • Maximum torque Mmax 140 ... 692 Nm
  • Maximum speed nmax 3,600 ... 6,000 rpm
  • Maximum torque Mmax 140 ... 642 Nm
  • Maximum speed nmax 3,600 ... 6,000 rpm


Subject to change, status 2021-11-09 08:05:39