×

Forced ventilated


  • Maximum torque MMax 32 ... 631 Nm
  • Maximum speed nMax 3,300 ... 6,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65

Additional information

  • Maximum torque Mmax 631 Nm
  • Maximum speed nmax 3300 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65


Subject to change, status 2021-07-07 12:05:30