×

Self-cooled


  • Maximum torque MMax 4 ... 495 Nm
  • Maximum speed nMax 3,200 ... 9,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65

Additional information

  • Maximum torque Mmax 495 Nm
  • Maximum speed nmax 3200 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65


Subject to change, status 2021-07-07 12:05:29