×

Synchronous servo motor

MSM019


  • Maximum torque Mmax 0.95 Nm
  • Maximum speed nmax 5000 rpm
  • Multi-turn absolute encoder
  • Smooth shaft or keyway
  • Cable connection, M17 round plug

Additional information

Type code
Technical data
Dimensions
Downloads
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2022-02-07 14:17:05