×

Synchronous torque motors


  • Synchronous torque motors MBT for torque up to 13,800 Nm and speeds up to 4,000 rpm

Additional information

  • Maximum torque Mmax 65 ... 13,800 Nm
  • Maximum speed nmax 68 ... 4,000 rpm
  • High torque already at standstill
  • Extremely high overload capacity
  • Water cooling with thermal encapsulation


Subject to change, status 2022-02-07 14:08:09