×

Synchronous torque motor

MBT


  • Maximum torque Mmax 65 ... 13,800 Nm
  • Maximum speed nmax 68 ... 4,000 rpm
  • High torque already at standstill
  • Extremely high overload capacity
  • Water cooling with thermal encapsulation

Additional information

The torque motors are water-cooled kit motors that have been optimized for high torques of up to 13,800 Nm. They consist of a stator (MST) with three-phase winding and a rotor (MRT) with permanent magnets. Typical areas of operation for these motors are direct drives, such as in rotary tables, swivel axes of machining centers or print works. But they also open up new solutions for innovative mechanical engineering when used in robots, lathes, and plastic, woodworking, and special machines. The "cooling jacket" option for MST stators comprises a cooling jacket with closed cooling circuit, a mounting flange, and an electric connection via terminal box or plug. The back side of the cooling jacket is open, the rotor is connected to the machine's shaft and bearing. This provides the user with the optimum blend of standard solution and high freedom of design when integrating direct drive technology as well as clear cost benefits through reduced design expense and a service-friendly mounting concept.

  • Maximum torque Mmax 180 Nm
  • High torque already at standstill
  • Extremely high overload capacity
  • Water cooling with thermal encapsulation
  • Easy assembly
  • Maximum torque Mmax 270 Nm
  • High torque already at standstill
  • Extremely high overload capacity
  • Water cooling with thermal encapsulation
  • Easy assembly
  • Maximum torque Mmax 272 Nm
  • High torque already at standstill
  • Extremely high overload capacity
  • Water cooling with thermal encapsulation
  • Easy assembly
  • Maximum torque Mmax 625 Nm
  • High torque already at standstill
  • Extremely high overload capacity
  • Water cooling with thermal encapsulation
  • Easy assembly
  • Maximum torque Mmax 1200 Nm
  • High torque already at standstill
  • Extremely high overload capacity
  • Water cooling with thermal encapsulation
  • Easy assembly
  • Maximum torque Mmax 1600 Nm
  • High torque already at standstill
  • Extremely high overload capacity
  • Water cooling with thermal encapsulation
  • Easy assembly
  • Maximum torque Mmax 2000 Nm
  • High torque already at standstill
  • Extremely high overload capacity
  • Water cooling with thermal encapsulation
  • Easy assembly
  • Maximum torque Mmax 3250 Nm
  • High torque already at standstill
  • Extremely high overload capacity
  • Water cooling with thermal encapsulation
  • Easy assembly
  • Maximum torque Mmax 13800 Nm
  • High torque already at standstill
  • Extremely high overload capacity
  • Water cooling with thermal encapsulation
  • Easy assembly


Subject to change, status 2022-02-07 14:08:10