- From a simpler axis with command value specification to an axis-integrated motion system
- Scalable power of ctrlX DRIVE servo drives from 6 to 375 Apeak and ctrlX DRIVE servo motors from 3.7 to 692 Nmpeak
- Space-saving design: Suitable for 300 mm control cabinets, 25 mm width per axis, 30% more compact motors
- Plug & Play: ctrlX DRIVE servo drives and ctrlX DRIVE servo motors with single-cable technology
- Ideal adaptation to machine requirements thanks to a broad motor range: rotative, linear, kit or housing
- 0.4 kW ... 11 kW power range
- Power supply voltage from 380 to 500 V
- 0.15 kW ... 110 kW power range
- 3.3 A ... 350 A maximum current
- 110 V ... 500 V direct power supply
- High overload capacity
- Compact design for single-axis applications
- 1.1 kW ... 4 MW power range
- 380 V ... 690 V mains connection voltage
- Individual solutions for standard to high-end applications
- Open interfaces for universal application
- Integrated safety technology