×

IndraDrive Mi

KMS02 - near-motor servo drive


  • Power: 2.2 kW
  • Continuous current: 5,8 A
  • Maximum current: 18 A
  • 540 V ... 750 V DC line voltage
  • Protection type IP65
Product description
Type code
Technical data
Components
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2021-10-12 08:16:07