×

Hydro-pneumatic accumulators


Diaphragm type and bladder-type accumulators are used for energy storage, shock and vibration absorption, and leakage oil compensation or volume compensation in hydraulic systems. We also offer engineered-to-order and customer specific piston accumulators.

  • Standard piston Ø360 und 500 mm (other diameters on request)
  • Variable length up to 5500 mm
  • Operating temperature: -20°C ... +60°C
  • Maximum piston speed: 3500 mm/sec
  • Maximum operating pressure: Customer specific (on request)


Subject to change, status 2019-05-11 03:49:28