×

Hydraulic cylinder, mill type

CDM1


  • Series M1
  • Component series 2X
  • Nominal pressure 160 bar
  • Piston Ø 25 … 200 mm
  • Piston rod Ø 14 … 140 mm
  • Stroke length up to 3000 mm
Features
Type code
Technical data
Dimensions
Project planning information
Information
Accessories
Addresses

Subject to change, status 2020-07-30 17:27:28