×

Hydraulic cylinders, mill type

CGH2


  • Series H2
  • Component series 3X
  • Nominal pressure 250 bar
  • Piston Ø 40 … 320 mm
  • Piston rod Ø 25 … 220 mm
  • Stroke length up to 6000 mm

Additional information

Features
Type code
Technical data
Dimensions
Project planning information
Information
Accessories
Addresses

Subject to change, status 2019-05-11 02:41:30