×

Hydraulic cylinder, mill type

CSH3


  • Series H3
  • Component series 3X
  • Nominal pressure 350 bar
  • Piston Ø 40 … 320 mm
  • Piston rod Ø 28 … 220 mm
  • Stroke length up to 6000 mm

Additional information

Features
Type code
Technical data
Dimensions
Project planning information
Information
Accessories
Addresses

Subject to change, status 2019-05-10 13:21:19