×

Hydraulic cylinder, mill type

CSM1


  • Series M1
  • Component series 2X
  • Nominal pressure 160 bar
  • Piston Ø 40 … 200 mm
  • Piston rod Ø 28 … 140 mm
  • Stroke length up to 3000 mm

Additional information

Features
Type code
Technical data
Dimensions
Project planning information
Information
Accessories
Addresses

Subject to change, status 2019-05-10 13:21:21