×

Hydraulic cylinder tie rod design

CDT3...Z-3X


  • Series T3
  • Component series 3X
  • Nominal pressure 160 bar
  • Piston Ø 25 … 200 mm
  • Piston rod Ø 12 … 140 mm
  • Stroke length up to 3000 mm

Additional information

Features
Type code
Technical data
Dimensions
Project planning information
Information
Accessories
Addresses

Subject to change, status 2019-09-07 03:57:40