×

Digital axis control

VT-HMC


  • Component series 1X
  • Digital axis controllers for one or two electro-hydraulic axes
  • Function: Position, pressure, force, velocity, substitutional closed-loop control (position/pressure or force)
  • Communication: Sercos, PROFINET RT, EtherCAT, EtherNET/IP, POWERLINK, optionally PROFIBUS, analog
  • Parameterizable via standard Ethernet
Features
Product description
Type code
Technical data
Electrical connection
Dimensions
Project planning information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2019-05-12 00:26:08