×

Block mounting filters


Block mounting filters are suitable for direct mounting on pump blocks and manifolds. They are installed upstream of control units or controllers that are to be protected.

  • Size 0040 … 0400
  • Max. operating pressure 250 bar
  • Flow, max. 350 l/min
  • Operating temperature -10 … +100 °C
  • Size 06/025, 06/025, 10/075, 10/125
  • Max. operating pressure 320 bar
  • Flow, max. 42 l/min
  • Operating temperature -10 … +100 °C
  • Size 0040 … 1000
  • Max. operating pressure 350 bar
  • Flow, max. 490 l/min
  • Connection DN20, DN38, DN32
  • Operating temperature -10 … +100 °C
  • Size 0040 … 1000
  • Max. operating pressure 450 bar
  • Flow, max. 450 l/min
  • Operating temperature -10 … +100 °C


Subject to change, status 2019-09-06 20:32:33