×

Block mounting filter, for lateral flange-mounting

245 PSF(N)


  • Size 0040 … 0400
  • Max. operating pressure 250 bar
  • Flow, max. 350 l/min
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Maintenance
Information
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-06-05 13:19:46