×

Block mounting filter, for sandwich plate mounting

320 PZ


  • Size 06/025, 06/025, 10/075, 10/125
  • Max. operating pressure 320 bar
  • Flow, max. 42 l/min
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Maintenance
Information
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-06-05 13:30:24