×

Block mounting filter, for lateral flange-mounting

350 PSF(N)


  • Size 0040 … 1000
  • Max. operating pressure 350 bar
  • Flow, max. 490 l/min
  • Connection DN20, DN38, DN32
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Maintenance
Information
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-09-07 02:19:51