×

Block mounting filter, for lateral flange-mounting with filter element according to DIN 24550

450FEN0040 to 1000


  • Size 0040 … 1000
  • Component series 2X
  • Max. operating pressure 450 bar
  • Flow, max. 518 l/min
  • Connection up to DN 50
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Mounting
Commissioning
Maintenance
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-06-05 13:21:31