×

Block mounting filter, for vertical flange-mounting

450 PBF(N)


  • Size 0040 … 1000
  • Max. operating pressure 450 bar
  • Flow, max. 450 l/min
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Maintenance
Information
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-09-07 03:10:33