×

Breathing filter

TLF I, TLF III according to DIN 2573


  • Size 7 - 125; 8 - 250
  • Connection DIN 2573 DN125 und DN250
  • Operating temperature -40 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Mounting
Accessories
Ordering codes
Addresses

Subject to change, status 2019-06-05 13:32:52