×

Duplex filters / inline filters switchable


Duplex filters are used in hydraulic systems for separating solid materials from the hydraulic fluids and lubricating oils. They are intended for installation into piping. The filter element can be changed without any operational interruption.

  • Size according to DIN 24550: 0040 ... 1000;
    Additional sizes: 0130, 0150
  • Nominal pressure 400 bar
  • Connection up to SAE 2" 6000 psi
  • Operating temperature -10 … +100 °C
  • Nominal size according to DIN 24550: 0400 … 1000
  • additional sizes: 2000, 2500
  • Nominal pressure up to 50 bar; 63 bar
  • Connection up to DN 100
  • Operating temperature: -10°C ... +100°C
  • Size 0045 … 1000
  • Max. operating pressure 100 bar
  • Flow, max. 1570 l/min
  • Operating temperature -10 … +100 °C
  • Size 2500 … 7500
  • Max. operating pressure 16 bar
  • Flow, max. 12000 l/min
  • Operating temperature -10 … +90 °C
  • Nominal size according to Bosch Rexroth standard: 2500 … 4000
  • Nominal pressure up to 16 bar
  • Connection DN100
  • Operating temperature: -10°C ... +100°C


Subject to change, status 2019-09-07 04:49:27