×

Duplex filter

100 FLD(N)


  • Size 0045 … 1000
  • Max. operating pressure 100 bar
  • Flow, max. 1570 l/min
  • Operating temperature -10 … +100 °C

Additional information

Features
Type code
Technical data
Diagrams/characteristic curves
Commissioning
Maintenance
Information
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-09-07 09:13:55