×

Duplex filter

16 FD


  • Size 2500 … 7500
  • Max. operating pressure 16 bar
  • Flow, max. 12000 l/min
  • Operating temperature -10 … +90 °C

Additional information

Features
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Maintenance
Information
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-09-07 02:26:57