×

Duplex filter with filter element acc. to DIN 24550

210/250 LDN 0040 to 0400


  • Size according to DIN 24550: 0040 … 0400
  • Nominal pressure 210 bar or 250 bar
  • Operating temperature -10 … +100 °C
  • Connection up to 1 1/2”

Additional information

Features
Product description
Type code
Technical data
Dimensions
Project planning information
Mounting
Commissioning
Maintenance
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2020-02-11 14:28:42