×

Duplex filter

40 FLDK(N)


  • Size 0015 … 0630
  • Max. operating pressure 40 bar
  • Flow, max. 950 l/min
  • Operating temperature -10 … +100 °C

Additional information

Features
Type code
Technical data
Diagrams/characteristic curves
Maintenance
Information
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-06-05 13:16:40