×

Duplex filter with filter element acc. to DIN 24550

40 FLDN 0400 to 1001;
40 FLD 0120 to 0274


  • Size according to DIN 24550: 0400 ... 1001;
    Additional sizes: 0120 ... 0274
  • Nominal pressure 40 bar
  • Connection up to SAE 4" 3000 psi
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Mounting
Commissioning
Maintenance
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-11-18 16:36:47