×

Duplex filter with filter element acc. to DIN 24550

400 LDN 0040 to 1000;
400 LD 0130, 0150


  • Size according to DIN 24550: 0040 ... 1000;
    Additional sizes: 0130, 0150
  • Nominal pressure 400 bar
  • Connection up to SAE 2" 6000 psi
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Mounting
Commissioning
Maintenance
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-09-06 20:13:33