×

Duplex filter with filter element acc. to DIN 24550

50 LD(N)


  • Size 0040 … 0400
  • Max. operating pressure 50 bar
  • Flow, max. 135 l/min
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Maintenance
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-09-07 08:39:17