×

Filter elements


The filter element is the central component of industrial filters. The actual filtration process takes part in the filter element. The main filter variables, such as retention capacity, dirt holding capacity and pressure loss are determined by the filter elements and the filter media used in them.

  • Size 0040 … 2500
  • Pressure differential 330 bar
  • Filter rating 1 µm
  • Filter area 4.8 m²
  • Operating temperature range -10 … +100 °C
  • Size 0040 … 1000
  • Pressure differential 330 bar
  • Filter rating 1 µm
  • Filter area 4.8 m²
  • Operating temperature range -10 … +100 °C
  • Size 025 … 125
  • Pressure differential 330 bar
  • Filter rating 3 µm
  • Operating temperature range -10 … +100 °C
  • Size 06 … 20
  • Pressure differential 30 bar
  • Filter rating 1 µm
  • Operating temperature range -10 … +100 °C
  • Size 56 … 560
  • Pressure differential 1 bar
  • Filter rating 1 µm
  • Operating temperature range -10 … +100 °C
  • Size 002 … 008
  • Pressure differential 1 bar
  • Filter rating 1 µm
  • Operating temperature range -10 … +100 °C
  • Size 30, 60, 110, 140, 160, 240, 0260, 280, 0300, 330, 500, 660, 30LA, 0035LA, 0055LA, 60LA, 0075LA, 0095LA, 110LA, 140LA, 160LA, 240LA, 280LA, 330LA, 500LA, 660LA, 990LA, 1320LA, 1500LA
  • Pressure differential 210 bar
  • Filter rating 1 µm
  • Operating temperature range -10 … +100 °C
  • Size 30, 60, 110, 160, 240, 330, 500, 660, 850, 950, 1300, 2600, 30LA, 60LA, 75LA, 110LA, 160LA, 165LA, 4071LA, 240LA, 280LA, 330LA, 500LA, 660LA, 850LA, 950LA, 1300LA, 1700LA, 2600LA
  • Pressure differential 210 bar
  • Filter rating 1 µm
  • Size 6200 … 9801
  • Collapse pressure rating range 10 ... 210 bar
  • Pressure differential 210 bar
  • Filter rating 1 µm
  • Operating temperature range -30 … +100 °C
  • Size 60 … 3001
  • Collapse pressure rating range 16 ... 250 bar
  • Pressure differential 250 bar
  • Filter rating 3 µm
  • Operating temperature range -30 … +100 °C
  • Size 5…9545
  • Collapse pressure rating range 16 ... 210 bar
  • Filter rating 3 µm
  • Operating temperature range -30 … +100 °C
  • Size 0101 … 1051
  • Pressure differential 20 bar
  • Filter rating 3 µm
  • Operating temperature range -10 … +100 °C
  • Size 10
  • Pressure differential 5 bar
  • Filter rating 2 µm
  • Filter area 1.4 cm²
  • Operating temperature range +10 … +80 °C
  • Size 1300 … 2600
  • Collapse pressure rating range 15 bar
  • Filter rating 3 µm
  • Operating temperature range -10 … +100 °C
  • Size 0110 … 0270
  • Collapse pressure rating range 30 bar
  • Filter rating 3 µm
  • Filter area 4.8 cm²
  • Operating temperature range -10 … +100 °C
  • Size 30/21, 45/21, 60/21, 90, 130
  • Filter rating 3 µm
  • Size 90 … 130
  • Pressure differential 5 bar
  • Filter rating 3 µm
  • Size 30, 30D, 45, 45D, 60, 60D, 80, 80D
  • Filter rating 3 µm
  • Size 25 … 125
  • Pressure differential 1 bar
  • Filter rating 3 µm


Subject to change, status 2019-05-11 01:19:25