×

Filter elements

Type 16., for the installation in Pall filter housings


  • Size 0008 … 9901
  • Differential pressure 10 bar, 20 bar or 210 bar
  • Filter rating from 3 μm
Features
Product description
Type code
Technical data
Maintenance
Certification
Ordering codes
Addresses

Subject to change, status 2019-12-11 12:09:04