×

Filter element

18.


  • Size 5…9545
  • Collapse pressure rating range 16 ... 210 bar
  • Filter rating 3 µm
  • Operating temperature range -30 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Maintenance
Information
Certification
Ordering codes
Addresses

Subject to change, status 2018-05-08 16:19:45