×

Filter element

2.


  • Size 0040 … 1000
  • Pressure differential 330 bar
  • Filter rating 1 µm
  • Filter area 4.8 m²
  • Operating temperature range -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Maintenance
Information
Certification
Ordering codes
Addresses

Subject to change, status 2018-05-08 14:38:13