×

Filter element

20.


  • Size 0101 … 1051
  • Pressure differential 20 bar
  • Filter rating 3 µm
  • Operating temperature range -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Maintenance
Information
Certification
Ordering codes
Addresses

Subject to change, status 2018-05-08 22:22:01