×

Filter element

Type 4., according to Rexroth standard


  • Size 06 … 20
  • Pressure differential 30 bar
  • Filter rating from 1 μm
  • For inline filters 20 L
Features
Product description
Type code
Technical data
Maintenance
Certification
Ordering codes
Addresses

Subject to change, status 2019-09-06 23:44:23