×

Filter elements for microfiltration, CELLUDISC

46.


  • Size 10
  • Pressure differential 5 bar
  • Filter rating 2 µm
  • Filter area 1.4 cm²
  • Operating temperature range +10 … +80 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Maintenance
Certification
Ordering codes
Addresses

Subject to change, status 2018-05-08 20:48:54