×

Filter element

65.


  • Size 1300 … 2600
  • Collapse pressure rating range 15 bar
  • Filter rating 3 µm
  • Operating temperature range -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Maintenance
Information
Certification
Ordering codes
Addresses

Subject to change, status 2018-05-08 17:10:36