×

Filter element

7.


  • Size 002 … 008
  • Pressure differential 1 bar
  • Filter rating 1 µm
  • Operating temperature range -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Maintenance
Information
Certification
Ordering codes
Addresses

Subject to change, status 2018-05-08 16:38:10