×

Filter element

73.


  • Size 0110 … 0270
  • Collapse pressure rating range 30 bar
  • Filter rating 3 µm
  • Filter area 4.8 cm²
  • Operating temperature range -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Maintenance
Information
Certification
Ordering codes
Addresses

Subject to change, status 2018-05-08 15:49:15