×

Filter elements

Type 9., for installation in Hydac filter housings


  • Nominal size 0060 ... 0660
  • Nominal size 0030LA ... 1500LA
  • Differential pressure 30 bar or 210 bar
  • Filter rating from 1 μm
  • Replacement for Hydac D filter elements
Features
Product description
Type code
Technical data
Maintenance
Certification
Ordering codes
Addresses

Subject to change, status 2019-09-07 04:24:43