×

Inline filter with filter element according to DIN 24550

100 FLE(N)


  • Size 0045 … 0630
  • Max. operating pressure 100 bar
  • Flow, max. 1355 l/min
  • Connection SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 3", 3000 psi
  • Operating temperature -10 … +100 °C

Additional information

Features
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Maintenance
Information
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-07 02:05:51