×

Inline filter with filter element according to Bosch Rexroth standard

16 FE


  • Size 2500 … 7500
  • Max. operating pressure 16 bar
  • Flow, max. 11800 l/min
  • Connection DN125, DN150, DN150, DN200, DN200, DN250, DN250, DN300
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Maintenance
Information
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-07-11 10:05:47