×

Inline filter with filter element according to DIN 24550

245 LE(N)


  • Size according to DIN 24550: 0040 … 0400
  • additional sizes: 0130, 0150
  • Nominal pressure 250 bar
  • Connection up to G1 1/2; SAE 1 1/2; SAE 24
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Mounting
Commissioning
Maintenance
Information
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-06-05 12:51:30