×

Inline filter with filter element according to DIN 24550

350 LE(N)


  • Size 0040 … 1000
  • Max. operating pressure 350 bar
  • Flow, max. 650 l/min
  • Connection G 1/2, G 1, G 1, G1 1/4, G1 1/4, G1 1/2, G1 1/2, G1 1/2, G2, G2
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Maintenance
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-09-07 06:35:38